Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
LEGRAND
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
REF. 041398
EAN.
3414971498266
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of tones | 64 |
---|---|
Housing colour | Grey |
Housing material | Plastic |
Loudness | 102 dB |
Nominal voltage | 12 V |
Degree of protection (IP) | IP65 |
---|---|
Type of current | AC/DC |
Electricity consumption | 0.28 A |
With contact | No |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION