Base for LED beacons and multi-sound electronic sirens - 12/24 V~/= - IP65
LEGRAND
Base for LED beacons and multi-sound electronic sirens - 12/24 V~/= - IP65
REF. 041381
EAN.
3414971497948
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Surface mounted housing |
---|---|
Accessory | No |
Spare part | Yes |
Transparent | No |
Colour | Grey |
Material | Plastic |
Height | 46 mm |
Diameter | 92 mm |
Degree of impact strength (IK) | IK08 |
---|---|
Degree of protection (IP) | IP65 |
Operating / setting temperature | -30-55 °C |
Storage temperature | -30-55 °C |
RAL-number | 7035 |
Mounting method | Surface mounted |
Vertical fixing center distance | 40-40 mm |
Horizontal fixing center distance | 52-52 mm |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION