C-section aluminium bar 30x14 mm - length 1600 mm and cross section 323 mm
LEGRAND
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 323 mm
REF. 404432
EAN.
3414971007314
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 630 A |
---|---|
Model | Profile |
Length | 1750 mm |
Width | 30 mm |
Height | 20 mm |
---|---|
Flexible | No |
Surface protection | Tinned |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION