Motor operator for DPX3 630 breakers+customer assembled+direct action type+front installation+230V ac available voltage
DPX³ 630
LEGRAND
Motor operator for DPX3 630 breakers+customer assembled+direct action type+front installation+230V ac available voltage
REF. 422630
EAN.
3414971331778
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 195.5-253 V |
Rated control supply voltage AC 60 Hz | 195.5-253 V |
Voltage type for actuating | DC |
Width | 140 mm |
Height | 142 mm |
Depth | 96 mm |
Degree of protection (IP) | IP30 |
---|---|
Operating / setting temperature | -5-70 °C |
Storage temperature | -40-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Halogen free | Yes |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION