DPX3 160/250 KEYLOCK ROT.HANDLE VD.
LEGRAND
DPX3 160/250 KEYLOCK ROT.HANDLE VD.
REF. 420167
EAN.
3414971085305
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | No |
Suitable for power circuit breaker | Yes |
Suitable for switch disconnector | Yes |
Depth | 87.2 mm |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Halogen free | Yes |
2 documents
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION