Rear terminals for DMX3 1600 device, 4 poles in draw-out version
DMX³ 1600
LEGRAND
Rear terminals for DMX3 1600 device, 4 poles in draw-out version
REF. 028148
EAN.
3414971505360
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device construction | Other |
---|---|
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Bolt connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
With switched-off indicator | No |
With integrated under voltage release | No |
Number of poles | 4 |
Position of connection for main current circuit | Back side |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | No |
Width | 50 mm |
Height | 15 mm |
Depth | 63 mm |
---|---|
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the rear of the product |
Terminal marking indication | No |
Colour | Other |
Halogen free | Yes |
Terminals capacity | 120-1000 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION