تجاوز إلى المحتوى الرئيسي
Logo print

Wall-mounting cabinet 19 inches 12U 600mm width 450mm depth - delivered flatpack

Linkeo LEGRAND

Wall-mounting cabinet 19 inches 12U 600mm width 450mm depth - delivered flatpack

REF. 646252 EAN. 3414970968036
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front side
Model With permanent frame
Type of profile rail L-shaped
Number of doors 1
Type of ventilation Passive
Width 608 mm
Height 625 mm
Depth 458 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 12
Max. load capacity 36 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable Yes
Material Steel
Surface finishing Powder coating
Colour Grey
RAL-number 7016
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK08
Fitted with door or cover Yes

3 documents
Instruction Use
LE10111AA-01.PDF pdf (1.39 Mo)
Technical Sheet
F02826EN-00.pdf pdf (0.6 Mo)
Technical Sheet
F02826FR-00.pdf pdf (0.6 Mo)
1 document
Catalogue Commercial Page
ex223001_0945.pdf pdf (0.09 Mo)
2 documents
PEP
LGRP-01458-V01.01-FR.pdf pdf (0.73 Mo)
PEP
LGRP-01458-V01.01-EN.PDF pdf (1.24 Mo)