Belanko S - double RJ 45 UTP category 6 - Ivory
Belanko S
LEGRAND
Belanko S - double RJ 45 UTP category 6 - Ivory
REF. 617892
EAN.
3414971690745
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element |
Type of connector | RJ45 8(8) |
Suitable for number of connectors | 2 |
Category | 5E |
Colour | Beige |
Separate earthing connection | No |
With label space | Yes |
Mounting method shielding connection | Cable tie |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Device width | 86 mm |
Device height | 86 mm |
Device depth | 37.2 mm |
Built-in depth | 26.4 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Cable support | Not applicable |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION