Wall-mounting cabinet 19 inches 21U 600mm width 600mm depth
Linkeo
LEGRAND
Wall-mounting cabinet 19 inches 21U 600mm width 600mm depth
REF. 646215
EAN.
3414970967886
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front side |
---|---|
Model | With permanent frame |
Type of profile rail | L-shaped |
Number of doors | 1 |
Type of ventilation | Passive |
Width | 605 mm |
Height | 1025 mm |
Depth | 604 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 21 |
Max. load capacity | 63 kg |
With roof plate | Yes |
With earthing | Yes |
---|---|
With front door | Yes |
With sidewall | Yes |
Demountable | Yes |
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7016 |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Fitted with door or cover | Yes |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION