Belanko S - 3 gang 1-way switch - 20AX - Ivory
Belanko S
LEGRAND
Belanko S - 3 gang 1-way switch - 20AX - Ivory
REF. 617824
EAN.
3414971689213
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Series switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with full cover plate |
Push button switch | No |
Number of rockers | 3 |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
Colour of switch operator | Beige |
Label space/information surface | Yes |
Illumination | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 20 A |
Feedback-signal contact | No |
---|---|
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 33.6 mm |
Built-in depth | 20.5 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-CN52139
(0.33 Mo)
Agreement
OC / CB-CVC2020-0752-A1/M1
(0.35 Mo)
Agreement
OC / CB-CN46306
(0.36 Mo)
SELECT AN ACTION