Wall mounting VDI rack - for Atlantic and Marina cabinets - 6 U
LEGRAND
Wall mounting VDI rack - for Atlantic and Marina cabinets - 6 U
REF. 046227
EAN.
3245060462277
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front side |
---|---|
Model | Other |
Type of profile rail | None |
Number of doors | 0 |
Type of ventilation | None |
Width | 741 mm |
Height | 348 mm |
Depth | 137 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 6 |
Max. load capacity | 18 kg |
With roof plate | No |
With earthing | Yes |
---|---|
With front door | No |
With sidewall | No |
Demountable | Yes |
Material | Steel |
Surface finishing | Galvanized |
Colour | Stainless steel |
Degree of protection (IP) | IP00 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | Not applicable |
Fitted with door or cover | No |
1 document
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION