Open rack 45U with punch holes 20mm 7 feet x 24 inches black
LCS³
LEGRAND
Open rack 45U with punch holes 20mm 7 feet x 24 inches black
REF. 446150
EAN.
3414971173682
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | L-shaped |
Number of doors | 0 |
Type of ventilation | None |
Width | 603.25 mm |
Height | 2133.6 mm |
Depth | 863 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 45 |
Max. load capacity | 907 kg |
With roof plate | No |
With earthing | Yes |
With front door | No |
Material front door | Other |
Front door locking system | None |
---|---|
With rear door | No |
Rear door locking system | None |
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Untreated |
Colour | Black |
Model | With permanent frame |
Demountable | Yes |
Degree of protection (IP) | IP00 |
Degree of protection (NEMA) | Other |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION