Linkeo 19 inches extension cabinet with single glass door capacity 42U 800x800mm flatpack version
Linkeo
LEGRAND
Linkeo 19 inches extension cabinet with single glass door capacity 42U 800x800mm flatpack version
REF. 646795
EAN.
3414971001763
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front side |
---|---|
Type of profile rail | Crank |
Number of doors | 1 |
Type of ventilation | None |
Width | 810 mm |
Height | 2026 mm |
Depth | 830 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
Max. load capacity | 400 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Glass |
Front door locking system | One point |
With rear door | No |
With glazed door | Yes |
---|---|
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
Model | With permanent frame |
RAL-number | 7016 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
2 documents
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION