Kit Mosaic antibacterial
Mosaic™
LEGRAND
Kit Mosaic antibacterial
REF. 076685L
EAN.
3414971598539
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | Yes |
---|---|
Bus system KNX | No |
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Other |
Width in number of modular spacings | 2 |
With bus connection | No |
Logic object | No |
Width | 82 mm |
Height | 82 mm |
Depth | 45 mm |
Built-in depth | 14 mm |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
Nominal voltage | 9-31 V |
Supply current | 0.6-2 A |
Frequency | 50-60 Hz |
Standby consumption | 0 mA |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.2-2.5 mm² |
Addressable | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION