SPD with ICC protection 25KA t2 imAX 40KA 1P+N right with fault signalling
SPD
LEGRAND
SPD with ICC protection 25KA t2 imAX 40KA 1P+N right with fault signalling
REF. 412216
EAN.
3414971552951
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration DC | No |
---|---|
System configuration IT | No |
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | Yes |
System configuration TT | Yes |
System configuration other | No |
Number of conductors (without earthing) | 2 |
Nominal discharge surge current In (8/20) | 20 kA |
Max. discharge surge current (8/20) | 20 kA |
Nominal voltage AC | 230 V |
Max. continuous voltage AC | 320 V |
Voltage protection level | 2.5 kV |
Voltage protection level L-N | 2.4 kV |
Voltage protection level N-PE | 1.5 kV |
Integrated backup fuse | Yes |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 4 modular spacing |
Max. conductor cross section solid (solid, stranded) | 35 mm² |
Max. conductor cross section flexible (fine-strand) | 25 mm² |
With remote signalling contact | Yes |
---|---|
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
Width | 71.2 mm |
Height | 96.5 mm |
Depth | 77.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Nominal voltage | 230-240 V |
Frequency | 50-60 Hz |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 6-35 mm² |
Label space/information surface | Yes |
4 documents
Technical Sheet
Instruction Use
Technical Guide
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION