Vertical wallmounting cabinet 19 inches 3U + 1U
Linkeo
LEGRAND
Vertical wallmounting cabinet 19 inches 3U + 1U
REF. 646240
EAN.
3414971599123
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Model | With permanent frame |
Type of profile rail | L-shaped |
Number of doors | 1 |
Type of ventilation | Passive |
Width | 538 mm |
Height | 569 mm |
Depth | 158 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 3 |
Max. load capacity | 12 kg |
With roof plate | Yes |
With earthing | Yes |
---|---|
With front door | Yes |
With sidewall | Yes |
Demountable | No |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
RAL-number | 7016 |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Fitted with door or cover | Yes |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION