Kit Mosaic antibacterial
Mosaic™
LEGRAND
Kit Mosaic antibacterial
REF. 078248L
EAN.
3414971598638
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | Yes |
---|---|
Type of electrical accessory/spare part | Other |
Type of mechanical accessory/spare part | Other |
Width | 82 mm |
Height | 82 mm |
Depth | 50 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP55 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
---|---|
Nominal voltage | 24-27 V |
Supply current | 0.6-2 A |
Colour | White |
Halogen free | No |
Connection type | Screwed terminal |
Cable section | 0.2-2.5 mm² |
Mounting method | Surface mounted/recessed mounted |
Addressable | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION