Kit Mosaic antibacterial
Mosaic™
LEGRAND
Kit Mosaic antibacterial
REF. 078200L
EAN.
3414971598553
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of electrical accessory/spare part | Other |
---|---|
Type of mechanical accessory/spare part | Other |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Colour | White |
Halogen free | No |
---|---|
Connection type | Screwed terminal |
Cable section | 0.2-2.5 mm² |
Mounting method | Surface mounted/recessed mounted |
Addressable | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION