Connected door entry kit Classe 100X16E - 5inches screen and Linea 3000 street panel
BTICINO
Connected door entry kit Classe 100X16E - 5inches screen and Linea 3000 street panel
REF. BT364614
EAN.
8005543631607
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 2 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Can be connected to smartphone | Yes |
Internal communication | Yes |
Hands free | Yes |
With day/night function | Yes |
Opening angle camera | 105 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Screen diagonal | 127 mm |
Screen diagonal (inch) | 5 inch |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 164 mm |
Height | 165 mm |
Depth | 20.5 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-100 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.030-0.35 A |
Frequency | 0-0 Hz |
---|---|
Sound level | 81 dB |
Standby consumption | 30 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Mounting method | Supporting bracket |
Control mode | Wireless |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | Yes |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Camera type | Adjustable |
Max distance between internal and external unit | 600 m |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | Yes |
Operating method | Wifi network , SCS |
Application store for download | App Store , Google Play Store |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Programming way | Smartphone apps |
Application name | Home + Security |
Product use function | Door entry systems |
Connectable by Internet box | Yes |
2 documents
Instruction Use
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION