Kit Mosaic antibacterial
Mosaic™
LEGRAND
Kit Mosaic antibacterial
REF. 076672L
EAN.
3414971598492
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 24-24 V |
---|---|
Type of current | DC |
Electricity consumption | 0.04 A |
Power | 1.2 W |
Colour of lamp hood | Other |
Lamp type | LED |
Type of optical signal | Blinker light |
Mounting method | Other |
Housing colour | White |
Degree of protection (IP) | IP20 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 82 mm |
Height | 82 mm |
---|---|
Depth | 76.2 mm |
Built-in depth | 45.7 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Supply current | 0.6-2 A |
Frequency | 50-60 Hz |
Estimated bulb life | 50000 h |
Mandatory neutral | No |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.2-2.5 mm² |
Addressable | No |
Number of ringtones | 0 |
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_709181
(0.68 Mo)
SELECT AN ACTION