To assemble back box for screed floor to install a standard floor box capacity 12M vertical or 18M horizontal
LEGRAND
To assemble back box for screed floor to install a standard floor box capacity 12M vertical or 18M horizontal
REF. 088191
EAN.
3414971617995
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 295 mm |
---|---|
Min. height finishing layer | 70 mm |
Depth | 272 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 20-30 mm |
Duct width | 20-30 mm |
Levelling range | 70-110 mm |
Width | 295 mm |
Height | 132 mm |
---|---|
Material side wall | Plastic |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | No |
Number of appliances to build in | 0 |
Built-in opening for floor column | No |
Built-in opening for built-in unit | Rectangular |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION