Mosaic™ - Illuminated support - 1.4 W- 2 modules
Mosaic™
LEGRAND
Mosaic™ - Illuminated support - 1.4 W- 2 modules
REF. 080262
EAN.
3414971580503
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | White |
---|---|
Type of fastening | Other |
Width | 11.8 mm |
Height | 67.3 mm |
Depth | 5.6 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Stress test conformity (1000V) | No |
Halogen free | Yes |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
8 documents
Agreement
B.B.J-B/12/006/24
(3.34 Mo)
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
AENOR-030/002553
(0.48 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
Agreement
B.B.J-B12/005/24
(4.62 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION