Led shaverlight - ON/OFF - 800 lm - IP44 - 6.13x50 cm
SARLAM
Led shaverlight - ON/OFF - 800 lm - IP44 - 6.13x50 cm
REF. SL189810
EAN.
3292290504123
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | Yes |
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Type of grid | None |
Voltage type | AC |
Nominal voltage | 207-253 V |
Nominal current | 28-34 mA |
Type of control gear | LED operating device voltage-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Extreme wide beam <gt/>80° |
Light outlet | Direct |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | Yes |
---|---|
Rated ambient temperature according to IEC 62722-2-1 | -10-40 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
With air slots | No |
Suitable for lamp power | 7-7 W |
Max. system power | 7 W |
Rated luminous flux according to IEC 62722-2-1 | 800 lm |
Colour of light | White |
Colour temperature | 3700-4300 K |
Colour rendering index CRI | 80-89 |
Width | 61.5 mm |
Height/depth | 55.4 mm |
Length | 502 mm |
Built-in width | 202 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Frequency | 47-53 Hz |
Standby consumption | 0 mA |
Estimated bulb life | 40000 h |
Mandatory neutral | Yes |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Rigid |
With socket outlet | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Supplied remote control | No |
Tube diameter for wall mounted product | 0-15 mm |
Maximum Input cable diameter | 15 mm |
Vertical fixing center distance | 0-205 mm |
Horizontal fixing center distance | 0-205 mm |
Cable support | With zigzag |
Auto switch | No |
Control mode | Not applicable |
Addressable | No |
Connected object | No |
2 documents
Instruction Use
Technical Sheet
2 documents
Photometric File
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION