Surface mounting socket Green'up Access - IP66-IK08 - German standard
LEGRAND
Surface mounting socket Green'up Access - IP66-IK08 - German standard
REF. 090472
EAN.
3245060904722
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Charging socket outlet |
---|---|
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | Other |
Width | 180 mm |
Height | 147.5 mm |
Depth | 76 mm |
Nominal voltage | 250 V |
---|---|
Max. nominal current | 16 A |
Type of current | AC single phase |
Number of communication contacts | 3 |
Length of the fixed connection cable | 50 m |
LED integrated | No |
Cross section of the power contacts | 6-6 mm² |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-70 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION