2-way switch 10AX 1 module alu
LEGRAND
2-way switch 10AX 1 module alu
REF. 079201L
EAN.
3414971579446
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
---|---|
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 36.5 mm |
Built-in depth | 24 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Cable section | 2.5-2.5 mm² |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
4 documents
Agreement
AENOR-030/002540
(0.34 Mo)
PEP
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
SELECT AN ACTION