2 equipotential socket antimicrobial 2 modules white
LEGRAND
2 equipotential socket antimicrobial 2 modules white
REF. 078760L
EAN.
3414971577695
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | Yes |
---|---|
Assembly arrangement | Basic element |
Model | Socket outlet 2-position |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
---|---|
Width | 45 mm |
Height | 45 mm |
Depth | 40 mm |
Built-in depth | 16 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP41 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 6-6 mm² |
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION