Indicator light easyled 230V
LEGRAND
Indicator light easyled 230V
REF. 067686L
EAN.
3414971574953
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Flat plug-in connection |
Colour light source | White |
---|---|
Type of fastening | Front fastening |
Width | 7 mm |
Height | 36.5 mm |
Depth | 22.4 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Stress test conformity (1000V) | No |
Halogen free | Yes |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
AENOR-030/002553
(0.48 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
SELECT AN ACTION