Cartridge fuse 22 x 58 mm - type gG - with stricker - 50 A
LEGRAND
Cartridge fuse 22 x 58 mm - type gG - with stricker - 50 A
REF. 015550
EAN.
3245060155506
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22 mm |
---|---|
Size | 22x58 mm |
Voltage type | AC/DC |
Depth | 58 mm |
Rated voltage | 500 V |
Utilization category | gG (cable protection/equipment protection) |
Rated current | 50 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 5.3 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION