Wall plugs for immediate fixing for mini-trunking
DLPlus
LEGRAND
Wall plugs for immediate fixing for mini-trunking
REF. 030898
EAN.
3245060308988
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fastening provision | Other |
---|---|
Material sleeve | Other |
Surface protection | Untreated |
Thread size (metric) | 6 |
---|---|
Drill hole diameter | 8 mm |
Self boring | No |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION