Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x1000mm ready-assembled
Linkeo
LEGRAND
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x1000mm ready-assembled
REF. 646762
EAN.
3414971001565
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front side |
---|---|
Type of profile rail | Crank |
Number of doors | 1 |
Type of ventilation | None |
Width | 610 mm |
Height | 2026 mm |
Depth | 1030 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
Max. load capacity | 400 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Glass |
Front door locking system | One point |
With rear door | No |
With glazed door | Yes |
---|---|
With sidewall | Yes |
With base | No |
With vertical cable management | No |
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
Model | With permanent frame |
RAL-number | 7016 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
2 documents
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION