Forix - Dismatic - 20 A - surface mounting - IP2X - White
Forix
LEGRAND
Forix - Dismatic - 20 A - surface mounting - IP2X - White
REF. 782429
EAN.
3245067824290
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 65 mm |
---|---|
Number of poles (total) | 2 |
Rated current | 20 A |
Rated voltage | 220 V |
Voltage type | AC |
Frequency | 50-60 Hz |
Flush-mounted installation | Yes |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Ambient temperature during operating | -30-60 °C |
Width | 63 mm |
Height | 63 mm |
---|---|
Depth | 65 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -30-60 °C |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
Connection type | Screwed terminal |
Label space/information surface | No |
Mounting method | Flush-mounted |
1 document
Catalogue Commercial Page
SELECT AN ACTION