Batibox - Installation/blanking cover - concrete
Batibox
LEGRAND
Batibox - Installation/blanking cover - concrete
REF. 081972
EAN.
3245060819729
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Diameter | 65 mm |
---|---|
For box-/housing diameter | 71-71 mm |
Length | 65 mm |
Width | 65 mm |
Depth | 14 mm |
Shape | Round |
Type of fastening | Other |
Model | Construction protective cover |
Material | Plastic |
Halogen free | Yes |
---|---|
Colour | Red |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION