Batibox - Universal cover - round Ø85 mm - for 1 gang box
Batibox
LEGRAND
Batibox - Universal cover - round Ø85 mm - for 1 gang box
REF. 080180
EAN.
3245060801809
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Diameter | 85 mm |
---|---|
For box-/housing diameter | 67-67 mm |
Depth | 26 mm |
Shape | Round |
Type of fastening | Other |
Model | Blind cover |
Material | Plastic |
Halogen free | Yes |
Colour | White |
---|---|
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION