French and German standard plate square version 2 modules - champagne
LEGRAND
French and German standard plate square version 2 modules - champagne
REF. 571582
EAN.
3414971249141
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | Titanium |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 92 mm |
Height | 92 mm |
Depth | 8 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
2 documents
Technical Sheet
Technical Sheet
13 documents
Agreement
Decl. UE RED-A 4155 A
(0.45 Mo)
Agreement
OC / CB-FR_705030/A1
(1.68 Mo)
Agreement
Decl. UE RED-A 4133 A
(0.64 Mo)
Agreement
OC / CB-DE 2-039435
(0.66 Mo)
Agreement
OC / CB-FR_709182/A1
(0.66 Mo)
Agreement
OC / CB-FR_717745
(0.46 Mo)
Agreement
OC / CB-FR_717742
(0.53 Mo)
Agreement
Decl. UE RED-A 4048 C
(0.44 Mo)
Agreement
Decl. UE RED-A 4166 A
(0.45 Mo)
Agreement
Decl. UE RED-A 4144 A
(0.45 Mo)
Agreement
Decl. UE RED-A 3812 B
(0.25 Mo)
Agreement
OC / CB-FR_707098
(0.67 Mo)
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
SELECT AN ACTION