Plug-in base for DPX3 250 HP with special terminals usable with mobil part for direct mounting with 3 pole breaker
DPX³ 250HP
LEGRAND
Plug-in base for DPX3 250 HP with special terminals usable with mobil part for direct mounting with 3 pole breaker
REF. 423850
EAN.
3414971232938
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection technique |
---|---|
Width | 105 mm |
Height | 248 mm |
Depth | 81 mm |
Operating / setting temperature | -5-70 °C |
---|---|
Storage temperature | -25-85 °C |
Colour | Grey |
Halogen free | Yes |
4 documents
Technical Guide
Workshop Book
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION