Angled faceplate 1 port for keystone RJ45 connector
Linkeo C
LEGRAND
Angled faceplate 1 port for keystone RJ45 connector
REF. 632796
EAN.
3414971018082
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Inclined |
Imprintable label | With indication plate |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Surface protection | Other |
Surface finishing | Matt |
Colour | White |
---|---|
Transparent | No |
Type of fastening | Engage (snap) |
With buses/couplings | No |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 21.1 mm |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION