Synergy™ - Cooker control unit - Double pole switch + Double pole socket - White
Synergy™
LEGRAND
Synergy™ - Cooker control unit - Double pole switch + Double pole socket - White
REF. 730028
EAN.
3245067300282
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | Off switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Mounting with screw |
With lighting | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 250 V |
---|---|
Nominal current socket outlet | 13 A |
Rated current | 13 A |
Device width | 146 mm |
Device height | 86 mm |
Device depth | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 22 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 10-10 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION