Arteor™ - Cooker control unit - 250 V~ - White
Arteor™
LEGRAND
Arteor™ - Cooker control unit - 250 V~ - White
REF. 572088
EAN.
3245065720884
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | Off switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Mounting with screw |
With lighting | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP40 |
Nominal voltage | 250 V |
---|---|
Nominal current socket outlet | 13 A |
Rated current | 13 A |
Device width | 143.45 mm |
Device height | 83.48 mm |
Device depth | 33.77 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 4-4 mm² |
1 document
Catalogue Commercial Page
SELECT AN ACTION