Cable ducting (base + cover) Transcab - 60x100 mm - grey RAL 7030
LEGRAND
Cable ducting (base + cover) Transcab - 60x100 mm - grey RAL 7030
REF. 636114
EAN.
3245066361147
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Polyvinyl chloride (PVC) |
---|---|
Height | 100 mm |
Width | 60 mm |
Length | 2000 mm |
Distance of slots | 6.5 mm |
Slit width | 6 mm |
Type of side wall | Hole-/slot punching |
Halogen free | No |
Self-extinguishing | Yes |
---|---|
Flexible | No |
Useful cross section | 5216 mm² |
Type of fastening | Bottom perforation |
With cover | Yes |
Colour | Grey |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION