تجاوز إلى المحتوى الرئيسي
Logo print

Cartridge fuse 22 x 58 mm - type gG - without stricker - 16 A

LEGRAND

Cartridge fuse 22 x 58 mm - type gG - without stricker - 16 A

REF. 015316 EAN. 3245060153168
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 22 mm
Size 22x58 mm
Voltage type AC/DC
Depth 58 mm
Rated voltage 500 V
Utilization category gG (cable protection/equipment protection)
Rated current 16 A
Type of fuse status indicator Other
Rated operating frequency 42-62 Hz
Breaking capacity 120 kA
Power loss at rated current 2.5 W
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

2 documents
Technical Sheet
F00192EN-10.pdf pdf (1.54 Mo)
Technical Sheet
F00192FR-10.pdf pdf (1.54 Mo)
3 documents
Catalogue Technical Page
ex223001_0263.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0264.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0261.pdf pdf (0.1 Mo)
1 document
PEP