Mosaic and Arteor support 8 modules for universal Aluminium trunking with cover width 65mm
DLP
LEGRAND
Mosaic and Arteor support 8 modules for universal Aluminium trunking with cover width 65mm
REF. 011208
EAN.
3245060112080
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 8 |
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | Yes |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK00 |
Type of fastening | Other |
Width | 255.6 mm |
Height | 67.5 mm |
Depth | 9.9 mm |
Operating / setting temperature | 15-60 °C |
Storage temperature | -5-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION