Mosaic support 8 modules for 65mm cover
DLP
LEGRAND
Mosaic support 8 modules for 65mm cover
REF. 010958
EAN.
3245060109585
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 8 |
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | Yes |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Type of fastening | Other |
Width | 255.6 mm |
Height | 67.5 mm |
Depth | 9.9 mm |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
7 documents
PEP
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF 004-601796A
(0.42 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
PEP
PEP
SELECT AN ACTION