Cover plate Valena Life - double-pole illuminated / with indicator - ivory
Valena Life
Legrand
Cover plate Valena Life - double-pole illuminated / with indicator - ivory
REF. 755041
EAN.
3414970460622
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part rocker |
---|---|
Imprint/indication | Characters 0 and 1 |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.2 mm |
Height | 53.5 mm |
Depth | 7.9 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
1 document
Agreement
OC / CB-FR_711212
(1.01 Mo)
SELECT AN ACTION