Living Now - blanking pole cover, 1 module, sand
Living Now
BTICINO
Living Now - blanking pole cover, 1 module, sand
REF. BT-KM00
EAN.
8005543612255
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1015 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 22 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Technical Sheet
2 documents
BIM Data
BIM Data
8 documents
PEP
PEP
PEP
Agreement
OC / CB-FR_711679/A1
(0.53 Mo)
PEP
PEP
Agreement
AENOR-030/002589
(0.29 Mo)
PEP
SELECT AN ACTION