Synergy™ Authentic - Unswitched Fused Connection Unit+CORD OUTLET+ blue LED power indicator Brushed stainless Steel
Synergy™
LEGRAND
Synergy™ Authentic - Unswitched Fused Connection Unit+CORD OUTLET+ blue LED power indicator Brushed stainless Steel
REF. 833033
EAN.
3414970664785
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 17 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 29 mm |
---|---|
Built-in depth | 22 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 6-6 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
ASTA-880
(0.24 Mo)
SELECT AN ACTION