تجاوز إلى المحتوى الرئيسي
Logo print

HRC cartridge fuse - cylindrical type aM 22 X 58 - 80 A - with indicator

LEGRAND

HRC cartridge fuse - cylindrical type aM 22 X 58 - 80 A - with indicator

REF. 015180 EAN. 3245060151805
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 22 mm
Size 22x58 mm
Voltage type AC/DC
Depth 58 mm
Rated voltage 500 V
Utilization category aM (switchgear protection)
Rated current 80 A
Type of fuse status indicator Top fuse status indicator
Rated operating frequency 42-62 Hz
Breaking capacity 120 kA
Power loss at rated current 7.4 W
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

2 documents
Technical Sheet
F00188EN-08.pdf pdf (2.04 Mo)
Technical Sheet
F00188FR-08.pdf pdf (2.08 Mo)
3 documents
Catalogue Technical Page
ex223001_0263.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0264.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0261.pdf pdf (0.1 Mo)