Color lighting dimmer MOSAIC - 1 area - white - 2 modules
Mosaic™
LEGRAND
Color lighting dimmer MOSAIC - 1 area - white - 2 modules
REF. 078403
EAN.
3245060784034
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Method of operation | Touch control button |
Number of modules (module system) | 2 |
Serial dimmer | No |
Type of load | Other |
Substation input | No |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Lacquered |
---|---|
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230-230 V |
Frequency | 50-60 Hz |
Control voltage | 16-16 V |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 43.1 mm |
Min. depth of built-in installation box | 50 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 43.1 mm |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION