Remote control dimmer via BUS line - incandescent/halogen lamp - DIN 6 modules
-
LEGRAND
Remote control dimmer via BUS line - incandescent/halogen lamp - DIN 6 modules
REF. 003671
EAN.
3245060036713
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Method of operation | Turn/push button |
Serial dimmer | No |
Type of load | Universal |
Substation input | No |
Light value memory | Yes |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Surface mounted |
Type of fastening | Snapper mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230-230 V |
Frequency | 50-60 Hz |
Control voltage | 230-230 V |
Nominal power resistive load | 10-1000 W |
Device width | 108 mm |
Device height | 83 mm |
Device depth | 48.9 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
2 documents
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION