Dimmer - for incadescent/halogen lamp 230 V~ - load 60 to 600 W- 2 modules
LEGRAND
Dimmer - for incadescent/halogen lamp 230 V~ - load 60 to 600 W- 2 modules
REF. 003659
EAN.
3245060036591
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Method of operation | Push button |
Serial dimmer | No |
Type of load | Resistive load |
Substation input | No |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | DRA (DIN-rail adapter) |
Type of fastening | Snapper mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 110-230 V |
---|---|
Frequency | 50-50 Hz |
Control voltage | 110-230 V |
Nominal power resistive load | 40-600 W |
Connection type | Screwed terminal |
Cable section | 1.5-2.5 mm² |
Device width | 36 mm |
Device height | 83 mm |
Device depth | 66.1 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION