Adaptor for RJ 45 - Mosaic - for 2 Keystone connectors - 2 modules - white
Mosaic™
LEGRAND
Adaptor for RJ 45 - Mosaic - for 2 Keystone connectors - 2 modules - white
REF. 078610
EAN.
3245060786106
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Two-part button |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 45 mm |
Depth | 19.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION